Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
200 ZK 17
ORDERNO
Article-number
200 ZK 17
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
1000 kg
BT
Band thickness
12.5 mm
HW
Hub width
40.0 mm
FL
Fixing length
54 mm
WB
Wheel bearing
2 Ball bearings 6303 ZZ
BD
Bore diameter
17.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices